One-Half-13 C Style Beam Clamp For Heavy Vertical Loads, 25 Pack

Southwire #: MCC-1213 Model #: MCC-1213

C BEAM CLAMP 1/2-13 MAL IRON

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Malleable iron construction
  • Jaw Opening: 3/4"
  • Hole Thread: 1/2"-13
  • UL, CUL, RoHS Compliant

Specifications

Stock # MCC-1213 MCC-1213
Model # MCC-1213 MCC-1213
UPC # 785592991188 785592991188
Product Height 0.18 0.46 inch cm
Product Width 0.2 0.51 inch cm
Product Weight 0.29 0.13 lbs kg
Material Zinc Plated Iron Zinc Plated Iron
Standard Package 25 25
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 40ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;