MS-AK250 2-1/2" CIRCUIT MC STUD STRAP p-MS-AK250 MS-AK250

Southwire #: MS-AK250 Model #: MS-AK250

Secures MC/AC cable to studs

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Simple "snap-on" design is easier and quicker to use then spring steel product alternative
  • Holds MC/AC cable 12/2 through10/3
  • Can be used universally
  • Indoor use only
  • No load rating
  • Max. operating temperature rated 80 deg. C
  • Polycarbonate
  • cULus
  • UL, CUL, RoHS Compliant

Specifications

Model # MS-AK250 MS-AK250
UPC # 784297019005 784297019005
Product Height 0.63 1.60 inch cm
Product Width 2.61 6.63 inch cm
Product Weight 0.033 0.01 lbs kg
Material Plastic Plastic
California Prop 65 Yes Yes

Resources

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 5ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;