METAL DISTRIBUTION D RING 2", 50 PACK p-DST-200 DST-200

Southwire #: DST-200 Model #: DST-200

Distribution rings are used when support for multiple vertical or horizontal cable runs is required on walls or ceilings

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Distribution rings have a smooth surface that prevents cables from being damaged
  • .22" diameter mounting holes
  • Cable I.D.: 2"
  • UL, CUL, RoHS Compliant

Specifications

Model # DST-200 DST-200
UPC # 785592109019 785592109019
Product Height 0.63 1.60 inch cm
Product Width 2.75 6.99 inch cm
Product Weight 0.13 0.06 lbs kg
Material Aluminum Aluminum
Standard Package 50 50
Cat 5E Cable Capacity 75 75
California Prop 65 Yes Yes
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;