J Style For Beam Conduit Clamp, 1-1-1/4" , 25 Pack p-JCL125 JCL125

Southwire #: JCL125 Model #: JCL125

J CONDUIT CLAMP 1IN - 1-1/4IN

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Zinc plated malleable iron construction provides a secure and durable connection
  • Size: 1-1/4"

Specifications

Model # JCL125 JCL125
UPC # 785592115775 785592115775
Product Height 0.22 0.56 inch cm
Product Width 0.4 1.02 inch cm
Product Weight 2.22 1.01 lbs kg
Material Zinc Plated Iron Zinc Plated Iron
Standard Package 25 25
California Prop 65 Yes Yes

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;