HEAVY DUTY MAGNETIC BRIDLE RING 1-1/2" 90 LB, 50 PACK p-BRM150-HD BRM150-HD

Southwire #: BRM150-HD Model #: BRM150-HD

Magnetic mount bridle rings are used to support communications cables and other low voltage wires on metal surface mount applications. Southwire bridle rings allow a quick and inexpensive way to support non data sensitive wires and cables from structural members

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Zinc plated steel
  • UL Listed
  • Loop Size: 1-1/2"
  • UL, CUL

Specifications

Model # BRM150-HD BRM150-HD
UPC # 785592122414 785592122414
Product Height 0.1 0.25 inch cm
Product Width 0.16 0.41 inch cm
Product Weight 0.25 0.11 lbs kg
Material Zinc Plated Steel Zinc Plated Steel
Standard Package 50 50
Pull Out Strength 90 LBS. 90 LBS.
Cat 5E Cable Capacity 42 42
California Prop 65 Yes Yes

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;