EMT Two Hole Conduit Strap 1/4", 50 Pack p-THS-25 THS-25

Southwire #: THS-25 Model #: THS-25

TWO HOLE STRAP FOR 1/4IN FLEX

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Inverted rib provides strength to keep cable secure
  • Snap-on feature
  • Zinc plated steel or 316 stainless steel
  • cULus Listed
  • EMT Size: 1/4"
  • UL, CUL, RoHS Compliant

Specifications

Model # THS-25 THS-25
UPC # 785592997210 785592997210
Product Height 0.09 0.23 inch cm
Product Width 0.09 0.23 inch cm
Product Weight 0.011 0.00 lbs kg
Material Zinc Plated Steel Zinc Plated Steel
California Prop 65 Yes Yes

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;