DROP IN/OPEN DISTRIBUTION RING, 2" DEEP X 2" HIGH p-ODR-250 ODR-250

Southwire #: ODR-250 Model #: ODR-250

Drop in/open style distribution rings are used when support is needed for cables that must remain accessible

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Distribution rings have a smooth surface that prevents cable damage
  • .22" diameter mounting holes
  • Dimensions: 2" X 2"
  • UL, CUL, RoHS Compliant

Specifications

Model # ODR-250 ODR-250
UPC # 785592408310 785592408310
Product Height 2.72 6.91 inch cm
Product Width 0.63 1.60 inch cm
Product Weight 0.037 0.02 lbs kg
Material Die-Cast Aluminum Die-Cast Aluminum
Standard Package 50 50
California Prop 65 Yes Yes
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;