DROP IN DISTRIBUTION RING BLACK 7/8" X 1-1/2", 100 PACK

Southwire #: 17AB Model #: 17AB

Support loop distribution rings are used when support for small cable runs is required on walls, or communication boards and racks. Commonly used on communication back boards and other flat surfaces to sort and structure wires

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Distribution rings have a smooth non-conductive surface that prevents cables from being damaged
  • .175" diameter mounting holes
  • Support Loop: 7/8" X 1-1/2"
  • UL, CUL, RoHS Compliant

Specifications

Model # 17AB 17AB
UPC # 785592981028 785592981028
Product Height 1.52 3.86 inch cm
Product Width 1.1 2.79 inch cm
Product Weight 0.024 0.01 lbs kg
Material Steel, Painted Black Steel, Painted Black
Standard Package 100 100
California Prop 65 Yes Yes
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 43ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;