CABLE LOOP BRIDLE SADDLE RING 1-1/2", 50 PACK p-BRS150 BRS150

Southwire #: BRS150 Model #: BRS150

Nonmetallic saddle support work with Southwire 1-1/2"and 2" bridle rings and provides additional support under cable

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Snap-on design for quick installation
  • Plenum rated
  • UL and cULus Listed
  • Fits Ring Size: 1-1/2"

Specifications

Model # BRS150 BRS150
UPC # 785592984074 785592984074
Product Height 0.09 0.23 inch cm
Product Width 0.08 0.20 inch cm
Product Weight 0.5 0.23 lbs kg
Material Zinc Plated Steel Zinc Plated Steel
Standard Package 50 50
California Prop 65 Yes Yes

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 5ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;