C Style Steel Plain Finish Beam Clamp For Vert. Loads,3/8-16, 25 Pack p-SCC-3816BK SCC-3816BK

Southwire #: SCC-3816BK Model #: SCC-3816BK

C BEAM CLAMP 3/8-16 STEEL PL

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Formed steel construction
  • Zinc plated steel or 304 stainless steel
  • Jaw Opening: 3/4"
  • Hole Thread: 3/8"-16
  • UL, CUL, RoHS Compliant

Specifications

Model # SCC-3816BK SCC-3816BK
UPC # 785592521255 785592521255
Product Height 0.18 0.46 inch cm
Product Width 0.17 0.43 inch cm
Product Weight 0.404 0.18 lbs kg
Material Unfinished (Black) Steel Unfinished (Black) Steel
Standard Package 25 25

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;