BRIDLE RING 1-1/2" LOOP W/ TOGGLE WING SET, 50 PACK p-BR-150-TW BR-150-TW

Southwire #: BR-150-TW Model #: BR-150-TW

Hollow wall mount bridle rings are used to support communications cables and other low voltage wires. Southwire bridle rings allow a quick and inexpensive way to support non data sensitive wires and cables from structural members

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • 3-1/2" long leg
  • Pop-out toggle-wing to secure in place behind wall surface
  • Zinc plated steel
  • UL and cULus Listed
  • Loop Size: 1-1/2"

Specifications

Model # BR-150-TW BR-150-TW
UPC # 785592983886 785592983886
Product Height 2.0 5.08 inch cm
Product Width 2.28 5.79 inch cm
Product Weight 0.6 0.27 lbs kg
Material Zinc Plated Steel Zinc Plated Steel
Standard Package 50 50
Cat 5E Cable Capacity 42 42
California Prop 65 Yes Yes
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;