Beam Clamp W/ Extra Wide 3-1/8" Jaw Opening & 1/4-20 Holes, 50Pack

Southwire #: MBC-1420WM Model #: MBC-1420WM

BEAM CLP EXTRA WIDE 3-1/8IN JAW OPENING

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Tapped holes on side and bottom
  • Zinc plated iron
  • Jaw Opening: 3-1/8"
  • Hole Thread: 1/4"-20
  • Static Load: 450
  • UL, CUL

Specifications

Model # MBC-1420WM MBC-1420WM
UPC # 785592991157 785592991157
Product Height 3.83 9.73 inch cm
Product Width 1.75 4.45 inch cm
Product Weight 0.9 0.41 lbs kg
Material Zinc Plated Iron Zinc Plated Iron
Standard Package 50 50
California Prop 65 Yes Yes

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 27ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;