6-1/4In Beam Clamp 1/4-20 Hole p-BC-1420-XWM BC-1420-XWM

Southwire #: BC-1420-XWM Model #: BC-1420-XWM

6-1/4IN BEAM CLAMP 1/4-20 HOLE

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • (3) 1/4"-20 holes located on side, (1) 1/4"-20 holes located on bottom gives additional flexibility and functionality
  • Zinc plated steel
  • Jaw Opening: 6-1/4"
  • Hole Thread: 1/4"-20
  • UL, CUL

Specifications

Model # BC-1420-XWM BC-1420-XWM
UPC # 785592124371 785592124371
Product Height 0.3 0.76 inch cm
Product Width 4.69 11.91 inch cm
Product Weight 0.18 0.08 lbs kg
Standard Package 20 20
California Prop 65 Yes Yes

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 5ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;