4IN MGNETIC INGIN CBL SPPRT p-CAT400-WMAG CAT400-WMAG

Southwire #: CAT400-WMAG Model #: CAT400-WMAG

Magnetic mount G Hook cable supports can be attached to a wide variety of metal wall surfaces and are a cost effective alternative to J-Hooks. G Hooks provide support to sensitive voice and data cables without causing stress

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Smooth cable surfaces
  • UL and cULus Listed
  • Loop Size: 4"

Specifications

UPC # 785592122544 785592122544
Product Weight 0.8 0.36 lbs kg
Material Zinc Plated Steel Zinc Plated Steel
Standard Package 25 25
Pull Out Strength 90 LBS. 90 LBS.
Cat 5E Cable Capacity 250 250

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;