3/4 HANGERS W/BOLT p-1-WBA 1-WBA

Southwire #: 1-WBA Model #: 1-WBA

3/4 HANGERS W/BOLT

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • 3/8" - 2" self threading (no nut required)
  • Bolt not included with this series
  • Zinc plated steel
  • UL Listed (3/8" to 2" only)
  • EMT Size: 3/4"
  • Rigid Size: 3/4"
  • UL, CUL, RoHS Compliant

Specifications

Model # 1-WBA 1-WBA
UPC # 784297150616 784297150616
Product Height 1.684 4.28 inch cm
Product Width 1.684 4.28 inch cm
Product Weight 0.068 0.03 lbs kg
Material Zinc Plated Steel Zinc Plated Steel
California Prop 65 Yes Yes

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 5ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;