3/4 HANGERS W/BOLT -STAINLESS p-1-WBAS 1-WBAS

Southwire #: 1-WBAS Model #: 1-WBAS

3/4 HANGERS W/BOLT -STAINLESS

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • EMT Size: 3/4"
  • Rigid Size: 3/4"

Specifications

Model # 1-WBAS 1-WBAS
UPC # 784297014925 784297014925
Product Height 1.453 3.69 inch cm
Product Width 1.453 3.69 inch cm
Product Weight 0.08 0.04 lbs kg
Material 301 Stainless Steel 301 Stainless Steel
California Prop 65 Yes Yes

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 14ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;