1/4" ROD EG IRON BEAM CLAMP 1/4" FLANGE- 100PK

Southwire #: JFC-1420 Model #: JFC-1420

REVERSIBLE BEAM CLAMP

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • UL Listed
  • Jaw Opening: 3/4"
  • Hole Thread: 1/4"-20
  • Static Load - Top Mount: 250
  • Static Load - Bottom Mount: 100
  • UL, CUL

Specifications

UPC # 785592723697 785592723697
Product Height 1.56 3.96 inch cm
Product Width 0.63 1.60 inch cm
Product Weight 0.2 0.09 lbs kg
Material Zinc Plated Iron Zinc Plated Iron
Standard Package 50 50
California Prop 65 Yes Yes
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 40ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;