1/2 IN. BEAM EDGE CONDUIT CLAMP

Southwire #: EDG50 Model #: EDG50

Beam edge conduit clamps are used to mount EMT or rigid conduits perpendicular to beam, channel and angle supports

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Hot Dip Galvanized over malleable iron for added durability and corrosion protection
  • UL Listed (1/2" through 1" only)
  • Size: 1/2"

Specifications

Stock # EDG50 EDG50
Model # EDG50 EDG50
UPC # 785592403391 785592403391
Product Height 0.14 0.36 inch cm
Product Width 0.25 0.64 inch cm
Product Weight 0.75 0.34 lbs kg
Material Zinc Plated Iron Zinc Plated Iron
Standard Package 50 50

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;