UNIVERSAL BREAKER LOCK, 3POLE, ZINC PLATED, 10PK p-UBL3P UBL3P

Southwire #: UBL3P Model #: UBL3P

Used to secure 3-pole breakers from being activated

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Bolt on locking bar prevents movement
  • Works with most breaker brands
  • Steel construction
  • Zinc plated
  • US Patent #8,598,477

Specifications

Model # UBL3P UBL3P
UPC # 785592125040 785592125040
Product Height 0.06 0.15 inch cm
Product Width 0.07 0.18 inch cm
Product Weight 0.08 0.04 lbs kg
Color Zinc Plated Zinc Plated
California Prop 65 Yes Yes

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 39ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;