BREAKER FILLER PLATE, UNIVERSAL, NO SLIP DESIGN, 3/4", 100PK p-BF075SQD BF075SQD

Southwire #: BF075SQD Model #: BF075SQD

Used to fill unused 3/4" breaker positions

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Peel and stick design ensures placement and will not displace when panel cover is removed
  • Plastic
  • UL94, V-2
  • Patented

Specifications

Model # BF075SQD BF075SQD
UPC # 785592113030 785592113030
Product Height 0.35 0.89 inch cm
Product Width 0.69 1.75 inch cm
Product Weight 0.001 0.00 lbs kg
Color Black Black
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 6ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;