Three Gang Non-Metallic Multi-Mount Romex Box - 55 Cu. In.

Southwire #: MSBMMT3G Model #: MSBMMT3G

MSBMMT3G 3 GANG MULTI MOUNT DEVICE BOX

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Removable nail tab for metal stud mounting
  • Horizontal or vertical mount
  • Removable interior mounting blocks allow for more cubic inch capacity in box
  • Top mounting blocks for vertical mounting
  • 1/2" ko's for blue tube or PVC conduit connections
  • UL Listed & RoHS Compliant

Specifications

Model # MSBMMT3G MSBMMT3G
UPC # 784297017728 784297017728
Product Height 3.4 8.64 inch cm
Product Width 4.4 11.18 inch cm
Depth 7.5 19.05 inch cm
Product Weight 0.4 0.18 lbs kg
Material Polycarbonate Polycarbonate
Cubic Capacity 55.0 (901.3) 55.0 (901.3)
Standard Package 20 20
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 20ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;