MSBTRAC1 OW BOX TRACER ADAPTER p-MSBTRAC1 MSBTRAC1

Southwire #: MSBTRAC1

MSBTRAC1 OLD WORK BOX TRACER W/ ADAPTOR

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

Integrated vertical and horizontal levels and center point location mark allow for quick and easy placement of the tracer

  • Saves time and labor
  • Bull’s eye accuracy
  • Works vertically and horizontally
  • Designed and invented by an electrician
  • Includes snap-on adapter for plastic box

Specifications

UPC # 784297018800 784297018800
Product Height 0.8 2.03 inch cm
Product Width 3.3 8.38 inch cm
Product Weight 0.15 0.07 lbs kg

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 2ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;