Four Gang Draft Seal Ring p-MDSK4G MDSK4G

Southwire #: MDSK4G Model #: MDSK4G

MDSK4G DRAFT SEAL KIT, 4-GANG

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Works with all standard nonmetallic boxes
  • Green color easily identifiable after drwyall install
  • Eliminated need for caulking or sealents
  • Complies with IECC and LEED for envelope sealing
  • Meets NEMA OS 4 standards
  • Included foam gaskets to cover box wire clamp openings
  • UL Listed

Specifications

Model # MDSK4G MDSK4G
UPC # 784297022074 784297022074
Product Height 1.0 2.54 inch cm
Product Width 6.2 15.75 inch cm
Depth 10.2 25.91 inch cm
Product Weight 0.25 0.11 lbs kg
Material PVC, Foam Gaskets PVC, Foam Gaskets
Standard Package 4 4
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;