SPLIT BOLT, DUAL RATED, #10-#2AWG, 1EA p-65179240 65179240

Southwire #: 65179240 Model #: 65179240

Southwire split bolts are used in applications such as splicing, tapping, and terminating conductors in grounding applications.

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Rated 600 V/90°C
  • Dual-rated versions for use with Al and Cu conductors available
  • Use Oxide-inhibitor compound when connecting Aluminum to ACSR or Aluminum to Copper wires

Specifications

Model # 65179240 65179240
UPC # 032886791697 032886791697
Product Height 0.9 2.29 inch cm
Product Width 2.4 6.10 inch cm
Material Copper Alloyed-Bodied, Electro-Tin Plated Copper Alloyed-Bodied, Electro-Tin Plated

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 5ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;