SPLIT BOLT, COPPER, #8-#6AWG, 2PK p-65178840 65178840

Southwire #: 65178840 Model #: 65178840

Southwire split bolts are used in applications such as splicing, tapping, and terminating conductors in grounding applications.

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Rated 600 V/90°C
  • For use with two conductors only, direct burial and rebar
  • # 8 SOL/STR - # 6 SOL Equal Run and Tap
  • Minimum Tap w/Maximum Main: # 14 SOL/STR
  • Rated 600V / 90C
  • 2 Pack

Specifications

Model # 65178840 65178840
UPC # 032886791659 032886791659
Product Height 0.6 1.52 inch cm
Product Width 2.8 7.11 inch cm
Material Copper Alloy Copper Alloy

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 5ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;