SPLIT BOLT, COPPER, #1-3/0AWG, 1EA p-65177940 65177940

Southwire #: 65177940 Model #: 65177940

Southwire split bolts are used in applications such as splicing, tapping, and terminating conductors in grounding applications.

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Rated 600 V/90°C
  • For use with two conductors only, direct burial and rebar

Specifications

Model # 65177940 65177940
UPC # 032886791574 032886791574
Product Height 1.0 2.54 inch cm
Product Width 1.7 4.32 inch cm
Material Copper Alloy Copper Alloy

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 6ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;