PIGTAIL, GROUNDING, GROUND SCREW/STRIPPED, GREEN, #12AWG, 12", 50PK p-65181440 65181440

Southwire #: 65181440 Model #: 65181440

Southwire’s Grounding Pigtails feature solid THHN lead wires that are convenient for grounding applications in electrical boxes.

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • 12 AWG & 14 AWG Green Grounding Pigtails
  • Wire Range: # 12 SOL
  • 10/32 Grounding Screw with combination head (hex, Phillips, slotted, and #2 Robertson)
  • Stripped End
  • 8" overall length
  • 50 Pack

Specifications

Model # 65181440 65181440
UPC # 032886791888 032886791888
Product Height 0.39 0.99 inch cm
Product Width 0.39 0.99 inch cm
Depth 0.39 0.99 inch cm
Product Weight 0.02 0.01 lbs kg

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;