PIGTAIL, STRANDED WIRE, SPADE TERMINAL/STRIPPED, BLUE, #12AWG, 8", 100PK

Southwire #: PTST12BU Model #: PTST12BU

PIGTAIL #12 STR 8IN BU FST

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Blue 12 Gauge Stranded
  • Flanged Spade Terminal & Prestripped ⅝"
  • 8" Length
  • UL

Specifications

Stock # PTST12BU PTST12BU
Model # PTST12BU PTST12BU
UPC # 785592116482 785592116482
Product Height 0.04 0.10 inch cm
Product Width 0.1 0.25 inch cm
Product Weight 0.016 0.01 lbs kg

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 40ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;