LAY-IN LUG, COPPER, 1/0-8

Southwire #: 1/0-8CL Model #: 1/0-8CL

LAY-IN LUG, COPPER, 1/0-8

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Single hole assembly
  • Provides positive grounding points in load centers or other enclosures

Specifications

Stock # 1/0-8CL 1/0-8CL
UPC # 785592981011 785592981011
Product Height 2.5 6.35 inch cm
Product Width 5.63 14.30 inch cm
Product Weight 0.94 0.43 lbs kg

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 32ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;