ELECTRICIAN SCREW KIT, #6-32, 1EA p-65177140 65177140

Southwire #: 65177140 Model #: 65177140

Southwire electrician screw kits contain assorted sizes and lengths of commonly used electrical machine screws.

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • 120-count screw kits
  • Compartmentalized storage case included
  • Includes 2/3", 7/8", 1", 1-1/4", 1-5/8", and 2" screws

Specifications

Model # 65177140 65177140
UPC # 032886791505 032886791505
Product Height 4.3 10.92 inch cm
Product Width 3.3 8.38 inch cm
Depth 2.165 5.50 inch cm
Product Weight 0.65 0.29 lbs kg
Material Metal Alloy Metal Alloy

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;