PIGTAIL, STRANDED WIRE, SPADE TERMINAL/STRIPPED, BLACK, #12AWG, 8", 100PK

Southwire #: PTST12BK Model #: PTST12BK

8IN BLK 12 GAU STR&ED WIRE GRDING PIGTL

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Black 12 Gauge Stranded
  • Flanged Spade Terminal & Prestripped ⅝"
  • 8" Length
  • UL

Specifications

Stock # PTST12BK PTST12BK
Model # PTST12BK PTST12BK
UPC # 785592993083 785592993083
Product Height 0.13 0.33 inch cm
Product Width 0.13 0.33 inch cm
Product Weight 0.027 0.01 lbs kg

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;