MECHANICAL TERMINAL LUG, COPPER, #14-#8AWG, 2PK

Southwire #: 65180040 Model #: 65180040

Southwire mechanical lugs are used to join cable to equipment pads or terminal blocks.

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • For use with copper conductors only
  • Rated 600 V/90°C
  • Single Hole Mount
  • Flat bottoms allow for complete contact with mounting surface
  • Rated 600V / 90C
  • 2 Pack

Specifications

Stock # 65180040 65180040
Model # 65180040 65180040
UPC # 032886791765 032886791765
Product Height 0.4 1.02 inch cm
Product Width 1.1 2.79 inch cm
Material Copper Copper

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;