MECHANICAL TERMINAL LUG, COPPER, #14-#4AWG, 2PK

Southwire #: 65180140 Model #: 65180140

Southwire mechanical lugs are used to join cable to equipment pads or terminal blocks.

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • For use with copper conductors only
  • Rated 600 V/90°C
  • Single Hole Mount
  • Flat bottoms allow for complete contact with mounting surface
  • Rated 600V / 90C
  • 2 Pack

Specifications

Stock # 65180140 65180140
Model # 65180140 65180140
UPC # 032886791772 032886791772
Product Height 0.7 1.78 inch cm
Product Width 1.2 3.05 inch cm
Material Copper Copper

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;