COMPRESSION LUG, SHORT BARRELL, 1HOLE, ALUMINUM, 4/0AWG, 3/8" STUD, 1EA p-65181940 65181940

Southwire #: 65181940 Model #: 65181940

Southwire compression lugs are used to connect stranded copper conductors.

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Crimp Style Straight Barrel Compression Lugs
  • These connectors are designed for industrial and building applications and is tin-plated for corrosion resistance
  • Wire Range: 4/0 STR
  • Stud size: 3/8
  • Die Color: WHITE
  • Dual-rated for Al and Cu Conductors

Specifications

Model # 65181940 65181940
UPC # 032886791932 032886791932
Product Height 1.0 2.54 inch cm
Product Width 1.4 3.56 inch cm
Material Tin Plated Copper Tin Plated Copper

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 21ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;