3/4IN THREADED COND GRDING HUB - BRONZE p-H75 H75

Southwire #: H75 Model #: H75

3/4IN THREADED COND GRDING HUB - BRONZE

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

Corrosion resistant bronze construction assures proper ground continuity

Specifications

UPC # 785592405043 785592405043
Product Height 0.19 0.48 inch cm
Product Width 0.16 0.41 inch cm
Product Weight 0.13 0.06 lbs kg

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;