SPLIT BOLT, DIRECT BURIAL, COPPER, #6-#2AWG, 1EA

Southwire #: 65179140 Model #: 65179140

Southwire split bolts are used in applications such as splicing, tapping, and terminating conductors in grounding applications.

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Rated 600 V/90°C
  • For use with two conductors only, direct burial and rebar

Specifications

Stock # 65179140 65179140
Model # 65179140 65179140
UPC # 032886791680 032886791680
Product Height 1.0 2.54 inch cm
Product Width 1.75 4.45 inch cm
Material Copper Alloy Copper Alloy

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 69ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;