GROUND CLAMP, DIRECT BURIAL, BRONZE, 1/2"-1", #10-#2AWG, 1EA

Southwire #: 65176940 Model #: 65176940

Southwire ground clamps are used to connect copper ground wire to a water pipe, copper tubing or ground rods.

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Provides maximum conductivity and strength
  • Designed to connect grounding conductor to water pipe, ground rods and copper water tubing
  • # 10 STR - # 2 STR
  • 1/2"-1" Clamp Size
  • Suitable for Direct Burial
  • 1 Pack

Specifications

Stock # 65176940 65176940
Model # 65176940 65176940
UPC # 032886791482 032886791482
Product Height 2.5 6.35 inch cm
Product Width 2.5 6.35 inch cm
Material Bronze Bronze

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;