MECHANICAL LUG, 1 CONDUCTOR, DUAL RATED, ALUMINUM, #14-2/0AWG, 2PK

Southwire #: 65180540 Model #: 65180540

Southwire dual-rated, one-conductor mechanical lugs are used to terminate conductors in power and grounding applications.

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Dual-rated for use with Al and Cu conductors
  • Rated 600 V/90°C
  • Accomodates a Single Conductor
  • Single Hole Mount

Specifications

Stock # 65180540 65180540
Model # 65180540 65180540
UPC # 032886791802 032886791802
Product Height 0.6 1.52 inch cm
Product Width 2.5 6.35 inch cm
Material Tin Plated Aluminum Tin Plated Aluminum

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;