1IN THREADED COND GROUNDING HUB - BRONZE p-H100 H100

Southwire #: H100 Model #: H100

1IN THREADED COND GROUNDING HUB - BRONZE

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

Corrosion resistant bronze construction assures proper ground continuity

Specifications

UPC # 785592405029 785592405029
Product Height 0.24 0.61 inch cm
Product Width 0.2 0.51 inch cm
Product Weight 0.25 0.11 lbs kg

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

What is the wire range on this grounding hub? The catalog doesn't show it.

Asked by: Matt CED
Hi there, and thanks for reaching out! We'd like to hear more about your question, so that we can ensure that we're providing the most accurate answer. Please reach out to our dedicated team at consumersupport@southwire.com and we'll be happy to help.
Answered by: Southwire Care Team
Date published: 2026-08-30
  • y_2026, m_11, d_22, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.50
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_H100, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_southwiretools
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 31ms
  • QUESTIONS, PRODUCT