COMPRESSION LUG, SHORT BARRELL, 1HOLE, COPPER, #4AWG, 5/16" STUD, 1EA

Southwire #: 65178440 Model #: 65178440

Southwire compression lugs are used to connect stranded copper conductors.

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Crimp Style Straight Barrel Compression Lugs
  • These connectors are designed for industrial and building applications and is tin-plated for corrosion resistance
  • Wire Range: # 4 STR
  • Stud size: 5/16
  • Die Color: GREY
  • For use with copper conductors

Specifications

Stock # 65178440 65178440
Model # 65178440 65178440
UPC # 032886791628 032886791628
Product Height 0.3 0.76 inch cm
Product Width 1.4 3.56 inch cm
Material Tin Plated Copper Tin Plated Copper

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;