SNAP IN EMT COUPLING, 3/4 IN. p-SICP-75 SICP-75

Southwire #: SICP-75 Model #: SICP-75

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

Specifications

UPC # 785592125729 785592125729
Product Height 0.1 0.25 inch cm
Product Width 0.2 0.51 inch cm
Product Weight 0.264 0.12 lbs kg

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;