SNAP IN EMT CONNECTOR, 1 IN. p-SICN-100 SICN-100

Southwire #: SICN-100 Model #: SICN-100

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

Specifications

UPC # 785592125439 785592125439
Product Height 0.19 0.48 inch cm
Product Width 0.18 0.46 inch cm
Product Weight 0.27 0.12 lbs kg

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 2ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;