SNAP IN EMT CONNECTOR 1/2 IN. INSULATED p-SICN-50I SICN-50I

Southwire #: SICN-50I Model #: SICN-50I

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

Specifications

UPC # 785592125606 785592125606
Product Height 0.1 0.25 inch cm
Product Width 0.09 0.23 inch cm
Product Weight 0.134 0.06 lbs kg

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;