SNAP IN EMT CONNECTOR 1-1/4 IN INSULATED p-SICN-125I SICN-125I

Southwire #: SICN-125I Model #: SICN-125I

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

Specifications

UPC # 785592125460 785592125460
Product Height 0.2 0.51 inch cm
Product Width 0.39 0.99 inch cm
Product Weight 0.411 0.19 lbs kg

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;