SNAP IN EMT CONNECTOR, 1-1/4 IN. p-SICN-125 SICN-125

Southwire #: SICN-125 Model #: SICN-125

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

Specifications

UPC # 785592125453 785592125453
Product Height 0.26 0.66 inch cm
Product Width 0.48 1.22 inch cm
Product Weight 0.415 0.19 lbs kg

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;