8400 3/8" CABLE CONNECTR p-RXCN38 RXCN38

Southwire #: RXCN38

3/8in nonmetallic cable connectors with two screws and a strap are used to connect nonmetallic cables to electrical junction boxes and enclosures. Garvin' two screw design and serrated lock nut securely fastens cables to boxes and ensures that they do not slip.

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • 3/8in nonmetallic cable connectors with two screws and a strap are used to connect nonmetallic cables to electrical junction boxes and enclosures
  • Our two screw design and serrated lock nut securely fastens cables to boxes and ensures that they do not slip
  • Compliance: UL, CUL

Specifications

UPC # 785592995254 785592995254
Product Height 0.05 0.13 inch cm
Product Width 0.04 0.10 inch cm
Product Weight 0.044 0.02 lbs kg

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;