6" x 5" Rigid Reducing Bushing - Stainless Steel

Southwire #: RB-600500-SS Model #: RB-600500-SS

RED BSHNG 6IN-5IN SS316

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Threaded NPSM for Rigid and IMC conduit
  • Machined 316 stainless steel
  • UL Listed

Specifications

Model # RB-600500-SS RB-600500-SS
UPC # 785592118349 785592118349
Product Height 1.8 4.57 inch cm
Product Width 6.54 16.61 inch cm
Product Weight 3.4 1.54 lbs kg
Material 316 Stainless Steel 316 Stainless Steel
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 34ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;