6" Rigid Grounding Locknut - Steel

Southwire #: LNG-600 Model #: LNG-600

STL GROUNDING LOCKNUT 6IN

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • For use in harsh vibration environments
  • For use in harsh vibration environments
  • Steel zinc plated
  • cULus Listed

Specifications

Model # LNG-600 LNG-600
UPC # 785592989963 785592989963
Product Height 1.05 2.67 inch cm
Product Width 1.9 4.83 inch cm
Product Weight 1.0 0.45 lbs kg
Material Zinc Plated Steel Zinc Plated Steel

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 23ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;