4" x 2" Rigid Reducing Bushing - Steel

Southwire #: RB-400200 Model #: RB-400200

REDUCING BUSHING 4IN-2IN

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Steel
  • cULus Listed

Specifications

Model # RB-400200 RB-400200
UPC # 785592993663 785592993663
Product Height 1.49 3.78 inch cm
Product Width 4.43 11.25 inch cm
Product Weight 3.15 1.43 lbs kg
Material Zinc Plated Steel Zinc Plated Steel
California Prop 65 Yes Yes
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 28ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;