4" x 2-1/2" Rigid Reducing Bushing - Steel p-RB-400250 RB-400250

Southwire #: RB-400250 Model #: RB-400250

REDUCING BUSHING 4IN-2-1/2IN

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Steel
  • cULus Listed

Specifications

Model # RB-400250 RB-400250
UPC # 785592993670 785592993670
Product Height 1.49 3.78 inch cm
Product Width 4.43 11.25 inch cm
Product Weight 3.15 1.43 lbs kg
Material Zinc Plated Steel Zinc Plated Steel
California Prop 65 Yes Yes
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 5ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;